IESNA:LM-63-2002
[TEST]P1340493
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A09R209827DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 2700K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]251
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 11
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
8.7 13 19.8 32.6 61.7 169.9 392.1 768.3 1151.3 1283.2
1400.9 1482.4 1572.6 1649.1 1698.8 1750.5 1780.1 1789.4 1772.1 1734.3
1684.4 1609.5 1533.7 1446.2 1361.5 1238.5 1094 923.4 778.8 408.3
175.3 44.4 19.1 7.1 2.3 0.5 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
8.7 13 20.3 32.3 63.1 177.2 410.1 753.7 1138.4 1278.9
1375 1470.6 1557.6 1625.7 1686 1727 1754.6 1757.3 1739.3 1706.5
1657.1 1593.8 1513.9 1434.4 1343.3 1210.8 1081 923.2 751.9 406
176.5 42.6 18.7 7.3 2.3 0.5 0.2 0.2 0.2 0.2
0.2 0 0 0 0 0 0 0 0
8.7 12.8 20 31.9 61.9 165.8 387.1 741.2 1109.9 1232.2
1349.9 1446.9 1523 1584.7 1633.4 1675.3 1696 1700.1 1685.1 1654.1
1605.6 1547.6 1481.5 1383.6 1285.5 1169.6 1023.8 868.5 718.2 386.2
162.8 42.1 18.2 7.5 2.3 0.7 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
8.7 12.8 20 32.1 61.7 160.3 388.7 720 1063.7 1203.7
1307.8 1399.3 1467.4 1524.8 1568.3 1600.4 1617.2 1620 1607 1575.8
1534.8 1479.9 1407.5 1324.4 1222.8 1103.5 957.3 820.5 657.9 340.9
156 43.7 18.2 7.3 2.5 0.7 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
8.7 12.5 19.8 31.4 57.6 157.1 369.6 681.1 1014 1127.2
1231.7 1323.7 1391.1 1441.4 1479 1503.6 1519.6 1523.4 1511.1 1483.8
1441.2 1386.3 1306.9 1223.3 1124.7 988.7 862.4 727.6 586.6 301
140.5 43.7 17.1 7.3 2.5 0.7 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
8.7 12.8 20 31 57.4 144.8 334.5 629.6 937.7 1054.3
1152.5 1230.6 1299.1 1346.5 1381.1 1403.6 1416.2 1417.1 1405.7 1379.1
1335.6 1273.4 1194.1 1108.1 1000.1 882.6 761.7 636.9 509.6 255.7
121.6 42.4 16.4 7.1 2.7 0.7 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
8.7 12.3 19.6 30.5 54.7 139.6 303.8 563.4 858.9 963.5
1051.4 1124 1177.5 1224.2 1256.3 1274.5 1285 1283.4 1268.6 1235.1
1189.4 1127.9 1047.7 962.6 856.4 751.5 631.9 519.9 407.2 203.4
102.7 38 15.3 7.1 2.7 0.7 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
8.7 12.5 19.1 30.3 50.8 126.2 277.4 496.2 758.1 855.5
937.7 1005.1 1059.6 1094.6 1121.5 1134.5 1138.6 1132.7 1113.1 1081
1030.9 971 888.3 807.9 711.2 616.7 517.6 420.1 328.8 169.4
85.6 35.8 13.9 6.8 2.7 0.7 0 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
8.7 12.5 18.7 28.9 47.4 113.2 246.2 438.1 660.4 745.5
818.4 879.4 922.9 953.2 972.8 979.6 978.3 966.2 944.8 908.4
865.6 804.5 730.1 643.3 568.4 476.2 392.8 324.3 251.6 132.5
73.3 33 12.8 6.1 2.7 0.9 0 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
8.7 12.3 18.7 28.2 45.5 103.4 214.7 377.3 568.8 637.2
698 741 777.2 801.6 812.7 813.2 806.1 788.8 764 730.7
681.1 626 564.3 495.5 431.1 361.4 301.7 243 195.8 107.9
59.4 30.3 11.4 5.5 2.5 0.9 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
8.7 11.2 14.8 19.4 25.5 32.3 46.2 64.4 77 79
79.2 78.6 76.7 74.9 72 68.3 64 59 54.4 49.2
43.9 39.4 35.1 30.7 26.2 21.2 16.2 12.5 9.8 6.1
3.6 2 0.9 0.5 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
8.7 10 11.2 12.1 12.5 12.8 12.5 11.4 9.8 9.3
8.7 8 7.3 6.8 6.4 5.7 5.2 4.6 3.9 3.2
2.7 2.3 2 1.8 1.4 1.1 0.9 0.7 0.7 0.2
0 0 0 0 0.2 0.2 0.5 0.5 0.5 0.7
0.7 0.7 0.7 0.5 0.5 0.5 0.5 0.5 0
8.7 8.9 8.2 7.5 6.6 5.7 4.8 3.9 3.2 2.7
2.5 2.3 2 1.8 1.6 1.4 1.1 0.9 0.7 0.7
0.5 0.5 0.5 0.5 0.2 0.2 0.2 0 0 0
0.2 0.2 0.2 0.5 0.5 0.5 0.7 0.7 0.9 0.9
0.9 0.9 0.9 0.7 0.7 0.7 0.7 0.7 0
8.7 7.5 6.1 5 4.1 3 2.3 1.4 0.9 0.7
0.5 0.5 0.2 0.2 0.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.2 0.5 0.7 0.9 0.9 0.9
0.9 0.7 0.7 0.7 0.5 0.5 0.5 0.5 0
8.7 6.4 5 3.6 2.7 1.8 0.9 0.2 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.5 0.7 0.7 0.9 0.9 0.9
0.9 0.9 0.7 0.5 0.5 0.2 0.2 0.2 0
8.7 6.1 4.6 3.2 2 1.1 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.5 0.7 0.9 0.9 1.1 1.1 1.1 1.1
1.1 0.9 0.9 0.7 0.7 0.5 0.2 0 0
8.7 5.9 4.3 3 2 1.1 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.5 0.7 0.7 0.9 1.1 1.1 1.4 1.4 1.4
1.1 1.1 0.9 0.7 0.7 0.5 0.2 0.2 0
